See datasheet for actual packaging/pinout drawings

Package | PIN:

PW | 8

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 2.10
10 - 24 $ 1.88
25 - 99 $ 1.75
100 - 249 $ 1.52
250 - 499 $ 1.40
500 - 749 $ 1.18
750 - 999 $ 0.97
1000 - 9999 $ 0.89
  View datasheet for INA168QPWRQ1 View product folder for INA168QPWRQ1

Adjust your quantity during checkout

INA168QPWRQ1-Automotive Grade, 60-V, High-Side, Current Output Current Shunt Monitor

The INA138-Q1 and INA168-Q1 (INA1x8-Q1) devices are high-side, unidirectional, current sense amplifiers. Wide input common-mode voltage range, low quiescent current, and TSSOP and SOT-23 packaging enable use in a variety of applications.

Input common-mode and power-supply voltages are independent, and range from 2.7 V to 36 V for the INA138-Q1, and 2.7 V to 60 V for the INA168-Q1. Quiescent current is only 25 µA, which permits connecting the power supply to either side of the current-measurement shunt with minimal error.

The device converts a differential input voltage to a current output. This current is converted back to a voltage with an external load resistor that sets any gain from 1 to over 100. Although designed for current shunt measurement, the circuit invites creative applications in measurement and level shifting.

Both devices are available in a TSSOP-8 package. The INA168-Q1 is also available in a SOT-23-5 package. Both devices are specified for the –40°C to +125°C temperature range.

 

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00