See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

DGK | 8

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

INA170EA/2K5


60-V, High-Side, Bi-Directional, High-Speed, Current Output Current Shunt Monitor

TI Store Price:

 
 
Qty.Price
1 - 9 $ 3.35
10 - 24 $ 2.88
25 - 99 $ 2.84
100 - 249 $ 2.31
250 - 499 $ 2.27
500 - 749 $ 1.91
750 - 999 $ 1.57
1000 - 9999 $ 1.30

Adjust your quantity during checkout

Texas Instruments INA170EA/2K5

The INA170 is a high-side, bidirectional current shunt monitor featuring a wide input common-mode voltage range, low quiescent current, and a tiny MSOP-8 package.

Bidirectional current measurement is accomplished by output offsetting. The offset voltage level is set with an external resistor and voltage reference. This permits measurement of a bidirectional shunt current while using a single supply for the INA170.

Input common-mode and power-supply voltages are independent. Input voltage can range from +2.7V to +60V on any supply voltage from +2.7V to +40V. Low 10µA input bias current adds minimal error to the shunt current.

The INA170 converts a differential input voltage to a current output. This current develops a voltage across an external load resistor, setting any gain from 1 to over 100.

The INA170 is available in an MSOP-8 package, and is specified over the extended industrial temperature range, –40°C to +85°C with operation from –55°C to +125°C.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00