See datasheet for actual packaging/pinout drawings

Package | PIN:

DBV | 5

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 2.32
10 - 24 $ 2.08
25 - 99 $ 1.93
100 - 249 $ 1.68
250 - 499 $ 1.55
500 - 749 $ 1.30
750 - 999 $ 1.07
1000 - 9999 $ 0.98
  View datasheet for INA193AIDBVT View product folder for INA193AIDBVT

Adjust your quantity during checkout

INA193AIDBVT--16V to +80V, Low-/High-side, High-Speed, Voltage Output Current Sense Amplifier

The INA193–INA198 family of current shunt monitors with voltage output can sense drops across shunts at common-mode voltages from –16 V to +80 V, independent of the INA19x supply voltage. They are available with three output voltage scales: 20 V/V, 50 V/V, and 100 V/V. The 500 kHz bandwidth simplifies use in current control loops. The INA193–INA195 devices provide identical functions but alternative pin configurations to the INA196–INA198 devices, respectively.

The INA193–INA198 devices operate from a single 2.7-V to 18-V supply, drawing a maximum of 900 µA of supply current. They are specified over the extended operating temperature range (–40°C to +125°C), and are offered in a space-saving SOT-23 package.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00