See datasheet for actual packaging/pinout drawings

Package | PIN:

DBV | 5

Temp:

M (-55 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 5.26
10 - 24 $ 4.73
25 - 99 $ 4.42
100 - 249 $ 3.96
250 - 499 $ 3.70
500 - 749 $ 3.22
750 - 999 $ 2.78
1000 - 9999 $ 2.73
  View datasheet for INA193AMDBVREP View product folder for INA193AMDBVREP

Adjust your quantity during checkout

INA193AMDBVREP-Enhanced Product, -16V to +80V, Low- or High-side, High-Speed, Voltage Output Current Shunt Monitor

The INA193A current shunt monitors with voltage output can sense drops across shunts at common-mode voltages from –16 V to 80 V, independent of the INA19x supply voltage. They are available with three output voltage scales: 20 V/V, 50 V/V, and 100 V/V. The 500-kHz bandwidth simplifies use in current control loops.

The INA193A operates from a single 2.7-V to 18-V supply, drawing a maximum of 1300-µA of supply current. It is specified over the extended operating temperature range (–55°C to 125°C), and is offered in a space-saving SOT23 package.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00