The INA19xA-Q1 family of current shunt monitors with voltage output can sense drops
across shunts at common-mode voltages from –16 V to 80 V, independent of the INA19xA supply
voltage. They are available with three output voltage scales: 20 V/V, 50 V/V, and 100 V/V. The
500-kHz bandwidth simplifies use in current control loops and monitoring DC motor health. The
INA193A–INA195A provide identical functions but alternative pin configurations to the
INA196A–INA198A, respectively.
The INA19xA-Q1 operate from a single 2.7-V to 18-V supply. They are specified over the
extended operating temperature range (–40°C to 125°C), and are offered in a space-saving SOT-23
package.
View datasheet View product folder