See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

DBV | 5

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

INA195AQDBVRQ1


Automotive Grade, -16V to +80V, Low- or High-side, High-Speed, Voltage Output Current Shunt Monitor

TI Store Price:

 
 
Qty.Price
1 - 9 $ 2.58
10 - 24 $ 2.22
25 - 99 $ 2.18
100 - 249 $ 1.78
250 - 499 $ 1.75
500 - 749 $ 1.47
750 - 999 $ 1.21
1000 - 9999 $ 1.00

Adjust your quantity during checkout

Texas Instruments INA195AQDBVRQ1

The INA19xA-Q1 family of current shunt monitors with voltage output can sense drops across shunts at common-mode voltages from –16 V to 80 V, independent of the INA19xA supply voltage. They are available with three output voltage scales: 20 V/V, 50 V/V, and 100 V/V. The 500-kHz bandwidth simplifies use in current control loops and monitoring DC motor health. The INA193A–INA195A provide identical functions but alternative pin configurations to the INA196A–INA198A, respectively.

The INA19xA-Q1 operate from a single 2.7-V to 18-V supply. They are specified over the extended operating temperature range (–40°C to 125°C), and are offered in a space-saving SOT-23 package.

View datasheet
View product folder
Order SummaryEdit >
OPT8241-CDK-EVM (1)$699.00
UCC27511AQDBVRQ1 (1)$0.00
Subtotal: $699.00
Shipping & Handling: -
Total (USD): $699.00