See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

RSW | 10

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

INA199B1RSWR


26-V, Bi-Directional, Zero-Drift, Low- or High-Side, Voltage Output Current Shunt Monitor

TI Store Price:

 
 
Qty.Price
1 - 9 $ 0.59
10 - 24 $ 0.53
25 - 99 $ 0.49
100 - 249 $ 0.43
250 - 499 $ 0.40
500 - 749 $ 0.33
750 - 999 $ 0.27
1000 - 9999 $ 0.25

Adjust your quantity during checkout

Texas Instruments INA199B1RSWR

The INA199 series of voltage-output, current-shunt monitors (also called current-sense amplifiers) are commonly used for overcurrent protection, precision-current measurement for system optimization, or in closed-loop feedback circuits. This series of devices can sense drops across shunt resistors at common-mode voltages from –0.3 V to 26 V, independent of the supply voltage. Three fixed gains are available: 50 V/V, 100 V/V, and 200 V/V. The low offset of the zero-drift architecture enables current sensing with maximum drops across the shunt as low as 10-mV full-scale.

These devices operate from a single 2.7-V to 26-V power supply, drawing a maximum of 100 µA of supply current. All versions are specified from –40°C to 125°C, and offered in both SC70-6 and thin UQFN-10 packages.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00