INA199EVM INA199 Evaluation Module angled board image

INA199EVM

INA199 Evaluation Module

Pricing

Qty Price
+

Features for the INA199EVM

  • Evaluation of all gain options through provided device
  • Ease of access to device pins with test points
  • Space for optional input filtering capacitors and resistors
  • Multiple input signal options


Description for the INA199EVM

The INA199B1-B3 devices are voltage output, high-side measurement, bi-directional, zero-drift current

shunt monitors. The INA199EVM is intended to provide basic functional evaluation of this device family.  The fixture layout is not intended to be a model for the target circuit, nor is it laid out for electromagnetic compatibility (EMC) testing. The INA199EVM consists of one PCB with an option to cut out three individual PCBs one for each of the three devices (INA199B1, INA199B2 and INA199B3). Each of the PCB cutouts consists of the INA199Bx device (where x is 1, 2 and 3) and test points for external hardware connections.

Pricing

Qty Price
+