See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

D | 8

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

INA200AIDR


80V, Low- or High-side, High-Speed, Voltage Out Current Shunt Monitor with Comparator and Reference

TI Store Price:

 
 
Qty.Price
1 - 9 $ 2.13
10 - 24 $ 1.91
25 - 99 $ 1.77
100 - 249 $ 1.54
250 - 499 $ 1.43
500 - 749 $ 1.20
750 - 999 $ 0.98
1000 - 9999 $ 0.90

Adjust your quantity during checkout

Texas Instruments INA200AIDR

The INA200, INA201, and INA202 devices are high-side current-shunt monitors with voltage output and integrated comparator. The INA20x devices can sense drops across shunts at common-mode voltages from –16 V to 80 V. The INA20x series is available with three output voltage scales: 20 V/V, 50 V/V, and 100 V/V, with a bandwidth up to 500-kHz.

The INA200, INA201, and INA202 devices incorporate an open-drain comparator and internal reference providing a 0.6-V threshold. External dividers set the current trip point. The comparator includes a latching capability, that can be made transparent by grounding (or leaving open) the RESET pin.

The INA200, INA201, and INA202 devices operate from a single 2.7-V to 18-V supply, drawing a maximum of 1800 µA of supply current. Package options include the very small VSSOP-8 and the
SOIC-8. All versions are specified over the extended operating temperature range of –40°C to +125°C.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00