See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

PW | 14

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

INA203AQPWRQ1


Automotive, 80V, Low-/High-side, High-Speed, Voltage Out Current Shunt Monitor with Dual Comparators

TI Store Price:

 
 
Qty.Price
1 - 9 $ 2.61
10 - 24 $ 2.35
25 - 99 $ 2.21
100 - 249 $ 1.92
250 - 499 $ 1.80
500 - 749 $ 1.55
750 - 999 $ 1.32
1000 - 9999 $ 1.12

Adjust your quantity during checkout

Texas Instruments INA203AQPWRQ1

The INA203-Q1 is a unidirectional current-shunt monitor (also called a current sense amplifier) with voltage output, dual comparators, and voltage reference. The INA203-Q1 can sense drops across shunts at common-mode voltages from –16 V to +80 V. The INA203-Q1 is available with 20-V/V gain with up to 500-kHz bandwidth.

The INA203-Q1 incorporates two open-drain comparators with internal 0.6-V references and also provides a 1.2-V reference output. The comparator references can be overridden by external inputs. Comparator 1 includes a latching capability, and Comparator 2 has a user-programmable delay.

The INA203-Q1 operates from a single 2.7 V to 18 V supply. It is specified over the extended operating temperature range of –40°C to +125°C.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00