See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

DGS | 10

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

INA206AIDGST


80V, Low- or High-side, High-Speed, Voltage Out Current Shunt Monitor with Window Comparator & Ref

TI Store Price:

 
 
Qty.Price
1 - 9 $ 2.32
10 - 24 $ 2.09
25 - 99 $ 1.94
100 - 249 $ 1.70
250 - 499 $ 1.60
500 - 749 $ 1.36
750 - 999 $ 1.15
1000 - 9999 $ 1.09

Adjust your quantity during checkout

Texas Instruments INA206AIDGST

The INA206, INA207, and INA208 are a family of undirectional current-shunt monitors with voltage output, dual comparators, and voltage reference. The INA206, INA207, and INA208 can sense drops across shunts at a common-mode voltages from –16 V to 80 V. The INA206, INA207, and INA208 are available with three output voltage scales: 20 V/V, 50 V/V, and 100 V/V, with up to 500-kHz bandwidth.

The INA206, INA207, and INA208 also incorporates two open-drain comparators with internal 0.6-V references. On 14-pin versions, the comparator references can be overridden by external inputs. Comparator 1 includes a latching capability, and Comparator 2 has a user-programmable delay on 14-pin versions. The 14-pin versions also provide a 1.2 V reference output.

The INA206, INA207, and INA208 operate from a single 2.7-V to 18-V supply. They are specified over the extended operating temperature range of –40°C to 125°C.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00