See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $199.00
 

Adjust your quantity during checkout

INA209EVM-INA209EVM Evaluation Module

The INA209EVM key hardware consists of two boards, INA209 Test Board and USB DIG Platform. The INA209 Test Board contains the INA209, terminal strips for external connections, and several jumpers for device configuration. The USB DIG Platform contains an 8052 microcontroller with a built in USB interface. The microcontroller generates the I2C signals necessary to communicate with the INA209. The USB DIG Platform also contains, a 3V/5V programmable linear regulator, a switch for power control, general purpose digital I/O and an SPI interface.

The INA209EVM contains an AC wall adapter (220/120 Vac to 6 Vdc) to provide 6 Vdc to the USB DIG Platform. The INA209 is designed to allow the user to interface it to their system. Simple windows based graphical software allows the user to communicate with and configure the INA209.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00