See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

DCK | 6

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

INA210BQDCKRQ1


Automotive, 26-V, Bi-Directional, Zero-Drift, Precision, Low-/High-Side, Volt. Out Current Sense Amp

TI Store Price:

 
 
Qty.Price
1 - 9 $ 1.40
10 - 24 $ 1.25
25 - 99 $ 1.16
100 - 249 $ 1.01
250 - 499 $ 0.93
500 - 749 $ 0.78
750 - 999 $ 0.64
1000 - 9999 $ 0.59

Adjust your quantity during checkout

Texas Instruments INA210BQDCKRQ1

The INA21x-Q1 family of devices is a voltage-output, current-shunt monitor (also called a current-sense amplifier) that can sense drops across shunts at common-mode voltages from –0.3 V to 26 V, independent of the supply voltage. Five fixed gains are available: 50 V/V, 75 V/V, 100 V/V, 200 V/V, 500 V/V, and 1000 V/V. This family of devices is commonly used for overcurrent detection, voltage feedback control loops, or as a power monitor. The low offset of the zero-drift architecture enables current sensing with maximum drops across the shunt as low as 10-mV full-scale.

The devices operate from a single 2.7-V to 26-V power supply, drawing a maximum of 100 µA of supply current. The devices are specified over the operating temperature range of –40°C to +125°C and are offered in a 6-pin SC70 package.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00