See datasheet for actual packaging/pinout drawings

Package | PIN:

D | 16

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 4.85
10 - 24 $ 4.37
25 - 99 $ 4.07
100 - 249 $ 3.56
250 - 499 $ 3.34
500 - 749 $ 2.84
750 - 999 $ 2.40
1000 - 9999 $ 2.29
  View datasheet for INA2126UA View product folder for INA2126UA

Adjust your quantity during checkout

INA2126UA-Micropower Instrumentation Amplifier Single and Dual Versions

The INA126 and INA2126 are precision instrumentation amplifiers for accurate, low noise differential-signal acquisition. Their two-op-amp design provides excellent performance with low quiescent current (175 µA/channel). Combined with a wide operating voltage range of ±1.35 V to ±18 V, makes the INAx126 ideal for portable instrumentation and data acquisition systems.

Gain can be set from 5 V/V to 10000 V/V with a single external resistor. Laser-trimmed input circuitry provides low offset voltage (250-µV maximum), low offset voltage drift (3-µV/°C maximum), and excellent common-mode rejection.

Single version package options include 8-pin plastic PDIP, SOIC-8, and fine-pitch VSSOP-8 surface-mount. Dual version is available in 16-pin plastic PDIP, SOIC-8, and the space-saving, fine-pitch SSOP-16 surface-mount. All are specified for the –40°C to +85°C industrial temperature range.

View datasheet
View product folder
Order SummaryEdit >
TPS5450DDA (1)$0.00
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00