See datasheet for actual packaging/pinout drawings

Package | PIN:

DW | 16

Temp:

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 10.75
10 - 24 $ 9.99
25 - 99 $ 9.64
100 - 249 $ 8.42
250 - 499 $ 8.02
500 - 749 $ 7.38
750 - 999 $ 6.56
1000 - 9999 $ 6.56
  View datasheet for INA2128UA View product folder for INA2128UA

Adjust your quantity during checkout

INA2128UA-Dual, Low Power Instrumentation Amplifier

The INA2128 is a dual, low power, general purpose instrumentation amplifier offering excellent accuracy. Its versatile 3-op amp design and small size make it ideal for a wide range of applications. Current-feedback input circuitry provides wide bandwidth even at high gain (200kHz at G = 100).

A single external resistor sets any gain from 1 to 10,000. Internal input protection can withstand up to ±40V without damage.

The INA2128 is laser trimmed for very low offset voltage (50µV), drift (0.5µV/°C) and high common-mode rejection (120dB at G ≥ 100). It operates with power supplies as low as ±2.25V, and quiescent current is only 700µA per IA—ideal for battery operated and multiple-channel systems.

The INA2128 is available in 16-pin plastic DIP, and SOL-16 surface-mount packages, specified for the -40°C to +85°C temperature range.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00