See datasheet for actual packaging/pinout drawings

Package | PIN:

RSW | 10

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 1.15
10 - 24 $ 1.03
25 - 99 $ 0.95
100 - 249 $ 0.81
250 - 499 $ 0.75
500 - 749 $ 0.61
750 - 999 $ 0.49
1000 - 9999 $ 0.44
  View datasheet for INA216A1RSWR View product folder for INA216A1RSWR

Adjust your quantity during checkout

INA216A1RSWR-5V, Low-Power, High-side, Zero-Drift, Voltage Output Current Sense Amp in WCSP package

The INA216 is a high-side voltage output current shunt monitor that can sense drops across shunts at common-mode voltages from +1.8V to +5.5V. Four fixed gains are available: 25V/V, 50V/V, 100V/V, and 200V/V. The low offset of the Zerø-Drift architecture enables current sensing with maximum drops across the shunt as low as 10mV full-scale, or with wide dynamic ranges of over 1000:1.

These devices operate from a single +1.8V to +5.5V power supply, drawing a maximum of 25µA of supply current. The INA216 series are specified over the temperature range of –40°C to +125°C, and offered in a chip-scale package.

View datasheet
View product folder
Order SummaryEdit >
MSP430G2553IN20 (1)$0.00
TMDSIDK437X (1)$329.00
Subtotal: $329.00
Shipping & Handling: -
Total (USD): $329.00