Features for the INA2180-2181EVM
- Evaluation of the INA2180x and INA2181x in all gain options
- Test points to allow ease of acess to device pins
- Capability to evaluate both high and low-side configurations
Description for the INA2180-2181EVM
The INA2180 is an integrated current sense monitor solution that provides ease of use and high performance for cost-sensitive applications. The INA2181 shares the same capabilities with the support for bidirectional current measurements. The INA2180-2181EVM is intended to provide basic functional evaluation of the device family. The fixture layout is not intended as a model for the target circuit, nor it is laid out for electromagnetic (EMI) testing. The INA2180-2181EVM consists of a single PCB, breakable into 8 individual pieces to allow evaluation of the different device variants.