See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

DGS | 10

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

INA220AIDGSR


26-V, Bi-Directional, Zero-Drift, Low- or High-Side, I2C Out Current/Power Monitor

TI Store Price:

 
 
Qty.Price
1 - 9 $ 1.89
10 - 24 $ 1.70
25 - 99 $ 1.58
100 - 249 $ 1.37
250 - 499 $ 1.27
500 - 749 $ 1.06
750 - 999 $ 0.87
1000 - 9999 $ 0.80

Adjust your quantity during checkout

Texas Instruments INA220AIDGSR

The INA220 is a current shunt and power monitor with an I2C- or SMBUS-compatible interface. The INA220 monitors both shunt drop and supply voltage. A programmable calibration value, combined with an internal multiplier, enables direct readouts in amperes. An additional multiplying register calculates power in watts. The I2C- or SMBUS-compatible interface features 16 programmable addresses. The separate shunt input on the INA220 allows it to be used in systems with low-side sensing.

The INA220 is available in two grades: A and B. The B grade version has higher accuracy and higher precision specifications.

The INA220 senses across shunts on buses that can vary from 0 to 26 V, useful for low-side sensing or CPU power supplies. The device uses a single 3- to 5.5-V supply, drawing a maximum of 1 mA of supply current. The INA220 operates from –40°C to 125°C.

View datasheet
View product folder
Order SummaryEdit >
HDC2010EVM (1)$29.00
Subtotal: $29.00
Shipping & Handling: -
Total (USD): $29.00