INA220EVM INA220 evaluation module for 26-V, 12-bit, I²C output digital power monitor angled board image

INA220EVM

INA220 evaluation module for 26-V, 12-bit, I²C output digital power monitor

Pricing

Qty Price
+

Features for the INA220EVM

  • GUI support to read and write device registers, and view and save results data
  • EVM detached from the sensor control board (SCB) for custom use cases
  • Multiple EVM support with a single SCB and GUI
  • Conveniently powered from a common micro-USB connector through the SCB

Description for the INA220EVM

The INA220 evaluation module (EVM) is a platform to evaluate the main features and performance of the INA220. The EVM supports current measurements up to 10-A and comes with graphical user interface (GUI) support to read and write to device registers.

Pricing

Qty Price
+