Description for the INA226EVM
The INA226 evaluation module (EVM) is an easy-to-use platform to evaluate the main features and performance of the INA226. The EVM supports current measurements up to 10 A and comes with graphical user interface (GUI) support to read and write to device registers.