See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

RGT | 16

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

INA230AIRGTR


28-V, Bi-Directional, Zero-Drift, Low-/High-Side, I2C Out Current/Power Monitor w/ Alert

TI Store Price:

 
 
Qty.Price
1 - 9 $ 2.22
10 - 24 $ 1.99
25 - 99 $ 1.87
100 - 249 $ 1.63
250 - 499 $ 1.52
500 - 749 $ 1.31
750 - 999 $ 1.12
1000 - 9999 $ 0.95

Adjust your quantity during checkout

Texas Instruments INA230AIRGTR

The INA230 is a current-shunt and power monitor with an I2C interface that features 16 programmable addresses. The INA230 monitors both shunt voltage drops and bus supply voltage. Programmable calibration value, conversion times, and averaging, combined with an internal multiplier, enable direct readouts of current in amperes and power in watts.

The INA230 senses current on buses that vary from 0 V to +28 V, with the device powered from a single +2.7 V to +5.5 V supply, drawing 330 µA (typical) of supply current. The INA230 is specified over the operating temperature range of –40°C to +125°C.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00