INA230EVM INA230 evaluation module for 36-V, 16-bit, I²C output digital power monitor with alert angled board image

INA230EVM

INA230 evaluation module for 36-V, 16-bit, I²C output digital power monitor with alert

Pricing

Qty Price
+

Features for the INA230EVM

  • GUI support to read and write device registers, and view and save results data
  • EVM detached from the sensor control board (SCB) for custom use cases
  • Multiple EVM support with a single SCB and GUI
  • Conveniently powered from a common micro-USB connector through the SCB

Description for the INA230EVM

The INA230 evaluation module (EVM) is a platform to evaluate the main features and performance of the INA230. The EVM supports current measurements up to 10-A and comes with graphical user interface (GUI) support to read and write to device registers.

Pricing

Qty Price
+