INA233EVM INA233 Current Shunt Monitor Evaluation Module angled board image

INA233EVM

INA233 Current Shunt Monitor Evaluation Module

Pricing

Qty Price
+

Features for the INA233EVM

  • Small form factor
  • USB powered
  • Digital host controller and GUI included

Description for the INA233EVM

The INA233 is a current shunt and power monitor with an I2C/SMBus/PMBus-compatible interface. The device monitors both a shunt voltage drop and bus supply voltage. 

The INA233EVM is a compact, easy-to-use platform for evaluating the main features and performance of the INA233 Current Shunt Monitor across its specified input current, common-mode voltage and temperature ranges. Instrumentation needs for performance evaluation are minimal. EVM power supply and digital input-output operations are handled by the included I2C controller.

Pricing

Qty Price
+