Features for the INA240EVM
- Simple access to all device pins
- Multiple input signal options
- Space for optional input filtering
- Configurable reference pins
Description for the INA240EVM
Evaluate the performance of the INA240 current sense amplifier with the INA240 evaluation module. The INA240EVM package includes one large PCB that can be broken apart into four separate PCBs, one for each of the four gain versions (INA240A1/A2/A3/A4).
The EVM includes test points for external hardware connections, placeholder pads to add filtering components, and surface mount resistors for ease of setting the reference.