See datasheet for actual packaging/pinout drawings

Package | PIN:

PW | 16

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 3.50
10 - 24 $ 3.16
25 - 99 $ 2.94
100 - 249 $ 2.57
250 - 499 $ 2.41
500 - 749 $ 2.05
750 - 999 $ 1.73
1000 - 9999 $ 1.65
  View datasheet for INA250A1QPWRQ1 View product folder for INA250A1QPWRQ1

Adjust your quantity during checkout

INA250A1QPWRQ1-Automotive 36-V Low-/High-Side Bi-Direct Zero-Drift Current Sense Amp w/Precision Int Shunt Resistor

The automotive qualified INA250-Q1 is a voltage-output, current-sensing amplifier family that integrates an internal precision shunt resistor to enable high-accuracy current measurements at common-mode voltages that may vary from 0 V to 36 V, independent of the supply voltage.

The INA250-Q1 family is available in four output voltage scales: 200 mV/A, 500 mV/A, 800 mV/A, and 2 V/A. This device is fully tested and specified for continuous currents up to 10 amps at the maximum temperature of +125°C. The INA250-Q1 device operates from a single 2.7-V to 36-V supply and draws a maximum of 300 µA of supply current. All INA250-Q1 gain versions are specified over the extended operating temperature range of –40°C to +125°C, and are available in a TSSOP-16 package.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00