Description for the INA260EVM
The INA260 Evaluation Module (EVM) is an easy-to-use platform to evaluate the main features and performance of the INA260. The EVM supports current measurements up to 10 A and comes with graphical user interface (GUI) support to read and write to device registers.