See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

D | 8

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

INA271AQDRQ1


Automotive, 80V, Low-/High-side, High-Speed, Voltage Out Current Sense Amp w/ Simple Filter Input

TI Store Price:

 
 
Qty.Price
1 - 9 $ 2.82
10 - 24 $ 2.42
25 - 99 $ 2.38
100 - 249 $ 1.94
250 - 499 $ 1.91
500 - 749 $ 1.60
750 - 999 $ 1.32
1000 - 9999 $ 1.10

Adjust your quantity during checkout

Texas Instruments INA271AQDRQ1

The INA270A-Q1 and INA271A-Q1 (INA27xA-Q1) family of current-shunt monitors with voltage output can sense voltage drops across current shunts at common-mode voltages from –16 V to +80 V, independent of the supply voltage. The INA27xA-Q1 pinouts readily enable filtering.

The INA27xA-Q1 devices are available with two output voltage scales: 14 V/V and 20 V/V. The 130-kHz bandwidth simplifies use in current-control loops.

The INA27xA-Q1 operates from a single 2.7-V to 18-V supply, drawing a maximum of 900 µA of supply current. They are specified over the extended operating temperature range of –40°C to +125°C and are offered in an SOIC-8 package.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00