See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

HKJ | 8

Temp:

S (-55 to 210)

ECO Plan:

TBD

INA271SHKJ


High Temp, 80V, Low-/High-side, High-Speed, Voltage Out Current Sense Amp w/ Simple Filter Input

TI Store Price:

 
 
Qty.Price
1 - 9 $ 136.00
10 - 24 $ 128.00
25 - 99 $ 120.00
100 - 249 $ 114.00
250 - 499 $ 107.20
500 - 749 $ 97.60
750 - 999 $ 88.00
1000 - 9999 $ 88.00

Adjust your quantity during checkout

Texas Instruments INA271SHKJ

The INA271 is a current-shunt monitor with voltage output and can sense drops across current shunts at common-mode voltages from –16V to +80V, independent of the supply voltage. The INA271 pinouts readily enable filtering.

The INA271 is available with a 20V/V output voltage scale. The 130kHz bandwidth simplifies use in current-control loops.

The INA271 operates from a single +2.7V to +18V supply, drawing a maximum of 1600µA of supply current. This device is specified over the extended operating temperature range of –55°C to +210°C.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00