See datasheet for actual packaging/pinout drawings

Package | PIN:

DGK | 8

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 3.13
10 - 24 $ 2.82
25 - 99 $ 2.62
100 - 249 $ 2.30
250 - 499 $ 2.16
500 - 749 $ 1.83
750 - 999 $ 1.55
1000 - 9999 $ 1.48
  View datasheet for INA283AQDGKRQ1 View product folder for INA283AQDGKRQ1

Adjust your quantity during checkout

INA283AQDGKRQ1-Automotive, 80V, Bi-Directional, High Accuracy, Low-/High-Side, Voltage Out Current Shunt Monitor

The INA28x-Q1 family includes the INA282-Q1, INA283-Q1, INA284-Q1, INA285-Q1, and INA286-Q1 devices. These devices are voltage output current shunt monitors that can sense drops across shunts at common-mode voltages from –14 V to +80 V, independent of the supply voltage. The low offset of the zero-drift architecture enables current sensing with maximum drops across the shunt as low as 10 mV full-scale.

These current sense amplifiers operate from a single +2.7-V to +18-V supply, drawing a maximum of 900 μA of supply current. These devices are specified over the extended operating temperature range of –40°C to +125°C, and offered in SOIC-8 and VSSOP-8 packages.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00