See datasheet for actual packaging/pinout drawings

Package | PIN:

PW | 14

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 3.05
10 - 24 $ 2.75
25 - 99 $ 2.56
100 - 249 $ 2.24
250 - 499 $ 2.10
500 - 749 $ 1.79
750 - 999 $ 1.51
1000 - 9999 $ 1.44
  View datasheet for INA302A3IPW View product folder for INA302A3IPW

Adjust your quantity during checkout

INA302A3IPW-36V, Bi-Directional, Low-/High-Side, Voltage Output CSA with Dual Comparators

The INA302 and INA303 devices feature a high common-mode, bidirectional, current-sensing amplifier and two high-speed comparators to detect out-of-range current conditions. The INA302 comparators are configured to detect and respond to overcurrent conditions. The INA303 comparators are configured to respond to both over- and undercurrent conditions in a windowed configuration. The device features an adjustable limit threshold range for each comparator set using an external limit-setting resistor. These current-shunt monitors can measure differential voltage signals on common-mode voltages that can vary from –0.1 V up to 36 V, independent of the supply.

The open-drain alert outputs can be configured to operate in either a transparent mode (output status follows the input state) or in a latched mode (alert output is cleared when the latch is reset). The alert response time for comparator 1 is under 1 µs and the alert response for comparator 2 is set through an external capacitor ranging from 2 µs to 10 s.

This device operates from a single 2.7-V to 5.5-V supply, drawing a maximum supply current of 950 µA. The device is specified over the extended operating temperature range (–40°C to +125°C), and is available in a 14-pin TSSOP package.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00