See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $49.00
 

Adjust your quantity during checkout

INA302EVM-INA302 High-Speed Precision Current-Sense Amplifier Evaluation Module

The INA302EVM evaluation module (EVM) is a compact, easy-to-use platform for evaluating the main features and performance of the INA302 High-Speed Precision Current-Sense Amplifier with Dual Integrated Comparators, across its specified input voltage, common-mode voltage and temperature ranges. The EVM features all 3 gain variants that can be evaluated independently and provides test points to easily probe all the critical signals. The EVM also contains LED indicators for conveniently monitoring the comparator output signals.
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00