See datasheet for actual packaging/pinout drawings

Package | PIN:

DGK | 8

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 2.34
10 - 24 $ 2.10
25 - 99 $ 1.95
100 - 249 $ 1.70
250 - 499 $ 1.57
500 - 749 $ 1.32
750 - 999 $ 1.08
1000 - 9999 $ 0.99
  View datasheet for INA317IDGKR View product folder for INA317IDGKR

Adjust your quantity during checkout

INA317IDGKR-Micro-Power (50 µA), Zero-Drift, Rail-to-Rail-Out Instrumentation Amplifier

The INA317 is a low-power, precision instrumentation amplifier offering excellent accuracy. The versatile 3-operational amplifier design, small size and low power make the INA317 usable in a wide range of portable applications.

A single external resistor sets any gain from 1 to 1000, as defined by the industry-standard gain equation: G = 1 + (100 kΩ / RG).

The instrumentation amplifier provides low offset voltage (75 µV, G ≥ 100), excellent offset voltage drift
(0.3 µV/°C, G ≥ 100) and high common-mode rejection (100 dB at G ≥ 10). The INA317 operates with power supplies as low as 1.8 V (±0.9 V) and a quiescent current of 50 µA, making the device usable in battery-operated systems. Using autocalibration techniques to ensure precision over the extended industrial temperature range, the INA317 device offers low noise density (50 nV/√Hz) that extends down to DC.

The INA317 is available in an 8-pin VSSOP surface-mount package and is specified over the TA = –40°C to +125°C temperature range.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00