See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

DGK | 8

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

INA326EA/2K5


Precision, Low Drift, CMOS Instrumentation Amplifier

TI Store Price:

 
 
Qty.Price
1 - 9 $ 4.55
10 - 24 $ 4.08
25 - 99 $ 3.84
100 - 249 $ 3.35
250 - 499 $ 3.12
500 - 749 $ 2.69
750 - 999 $ 2.30
1000 - 9999 $ 1.95

Adjust your quantity during checkout

Texas Instruments INA326EA/2K5

The INA326 and INA327 (with shutdown) are high-performance, low-cost, precision instrumentation amplifiers with rail-to-rail input and output. They are true single-supply instrumentation amplifiers with very low DC errors and input common-mode ranges that extends beyond the positive and negative rails. These features make them suitable for applications ranging from general-purpose to high-accuracy.

Excellent long-term stability and very low 1/f noise assure low offset voltage and drift throughout the life of the product.

The INA326 (without shutdown) comes in the MSOP-8 package. The INA327 (with shutdown) is offered in an MSOP-10. Both are specified over the industrial temperature range, –40°C to +85°C, with operation from –40°C to +125°C.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00