See datasheet for actual packaging/pinout drawings

Package | PIN:

DGS | 10

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 5.40
10 - 24 $ 4.85
25 - 99 $ 4.53
100 - 249 $ 4.07
250 - 499 $ 3.80
500 - 749 $ 3.30
750 - 999 $ 2.86
1000 - 9999 $ 2.80
  View datasheet for INA338AIDGST View product folder for INA338AIDGST

Adjust your quantity during checkout

INA338AIDGST-Wide-Temperature, Precision Instrumentation Amplifier with Shutdown

The INA337 and INA338 (with shutdown) are high temperature, high-performance, low-cost, precision instrumentation amplifiers. They are true single-supply instrumentation amplifiers with very-low DC errors and input common-mode ranges that extends beyond the positive and approaches the negative rail. These features make them suitable for applications ranging from general-purpose to high-accuracy.

Excellent long-term stability and very low 1/f noise assure low offset voltage and drift throughout the life of the product.

The INA337 (without shutdown) comes in the MSOP-8 package. The INA338 (with shutdown) is offered in MSOP-10. Both are specified over the temperature range, -40°C to +125°C.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00