Features for the INA381EVM
- Evaluation of the INA381x in all gain options
- Test points to allow ease of acess to device pins
- Capability to evaluate both high- and low-side configurations
Description for the INA381EVM
The INA381 is a current sense monitor solution with an integrated comparator for detecting overcurrent conditions that provides ease of use and high performance for cost-sensitive applications. The INA381EVM is intended to provide basic functional evaluation of the device family. The fixture layout is not intended as a model for the target circuit, nor it is laid out for electromagnetic (EMI) testing. The INA381EVM consists of a single PCB, breakable into 4 individual pieces to allow evaluation of the different device variants.