See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

DRG | 8

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

INA826AIDRGR


Precision, 200-μA Supply Current, 36-V Supply Instrumentation Amplifier

TI Store Price:

 
 
Qty.Price
1 - 9 $ 2.23
10 - 24 $ 2.01
25 - 99 $ 1.87
100 - 249 $ 1.64
250 - 499 $ 1.53
500 - 749 $ 1.30
750 - 999 $ 1.10
1000 - 9999 $ 1.05

Adjust your quantity during checkout

Texas Instruments INA826AIDRGR

The INA826 is a low-cost instrumentation amplifier that offers extremely low power consumption and operates over a very wide single or dual supply range. A single external resistor sets any gain from 1 to 1000. The device offers excellent stability over temperature, even at G > 1, as a result of the low gain drift of only 35 ppm/°C (max).

The INA826 is optimized to provide excellent common-mode rejection ratio of over 100 dB (G = 10) over frequencies up to 5 kHz. At G = 1, the common-mode rejection ratio exceeds 84 dB across the full input common-mode range from the negative supply all the way up to 1 V of the positive supply. Using a rail-to-rail output, the INA826 is well-suited for low voltage operation from a 3-V single supply as well as dual supplies up to ±18 V.

Additional circuitry protects the inputs against overvoltage of up to ±40 V beyond the power supplies by limiting the input currents to less than 8 mA.

The INA826 is available in 8-pin SOIC, VSSOP, and tiny 3-mm × 3-mm WSON surface-mount packages. All versions are specified for the –40°C to +125°C temperature range.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00