INAEVM-SO8 Universal Instrumentation Amplifier Evaluation Module angled board image

INAEVM-SO8

Universal Instrumentation Amplifier Evaluation Module

Pricing

Qty Price
+

Description for the INAEVM

The universal INAEVM (Instrumentation Amplifier Evaluation Module) is available in two package options that simplify prototyping precision instrumentation amplifiers in either the SO-8 (D) package or the MSOP-8(DGK) package with the pinout shown.  See the chart in the user guide for compatible TI INAs. Note: These boards are unpopulated, so remember to order your instrumentation amplfier device samples.

Pricing

Qty Price
+