IO-EXPANDER-EVM IO-EXPANDER-EVM:   I2C and SMBus IO Expander Evaluation Module angled board image

IO-EXPANDER-EVM

IO-EXPANDER-EVM: I2C and SMBus IO Expander Evaluation Module

Pricing

Qty Price
+

Features for the IO-EXPANDER-EVM

  • IO expander evaluation through LEDs or broken out to headers
  • Input evaluation with on board pushbutton switches
  • Example code including necessary functions for each IO expander

Description for the IO-EXPANDER-EVM

The IO expander evaluation module (EVM) lets you evaluate TI's portfolio of SMBus and I2C IO expander line devices. The TCA6424A and TCA9539 come installed on the board. The 24-pin TSSOP footprint also supports TCA6408A, TCA6416A, TCA9534, TCA9534ATCA9535, TCA9538, TCA9554, TCA9554A and TCA9555.

Pricing

Qty Price
+