Features for the ISO1042DWEVM
- High speed, robust EMC isolated CAN
- Wide supply & level translation range: 2.25 to 5.5 V
- High signaling rate: CAN FD up to 5 Mbps
- Isolation barrier life > 25 years
- Standard footprint available for choke and TVS on board
Description for the ISO1042DWEVM
ISO1042DWEVM is an evaluation module used to evaluate the high performance, reinforced isolated CAN ISO1042 in a 16-pin wide body SOIC package (package code DW). The EVM features enough test points and jumper options to evaluate the device with minimal external components.