See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

DW | 16

Temp:

S (-55 to 105)

ECO Plan:

Green (RoHS & no Sb/Br)

ISO1050DWR


Isolated 5 V CAN Transceiver

TI Store Price:

 
 
Qty.Price
1 - 9 $ 4.58
10 - 24 $ 4.12
25 - 99 $ 3.85
100 - 249 $ 3.45
250 - 499 $ 3.22
500 - 749 $ 2.80
750 - 999 $ 2.42
1000 - 9999 $ 2.38

Adjust your quantity during checkout

Texas Instruments ISO1050DWR

The ISO1050 is a galvanically isolated CAN transceiver that meets the specifications of the ISO11898-2 standard. The device has the logic input and output buffers separated by a silicon oxide (SiO2) insulation barrier that provides galvanic isolation of up to 5000 VRMS for ISO1050DW and 2500 VRMS for ISO1050DUB. Used in conjunction with isolated power supplies, the device prevents noise currents on a data bus or other circuits from entering the local ground and interfering with or damaging sensitive circuitry.

As a CAN transceiver, the device provides differential transmit capability to the bus and differential receive capability to a CAN controller at signaling rates up to 1 megabit per second (Mbps). The device is designed for operation in especially harsh environments, and it features cross-wire, overvoltage and loss of ground protection from –27 V to 40 V and overtemperature shutdown, as well as –12-V to 12-V common-mode range.

The ISO1050 is characterized for operation over the ambient temperature range of –55°C to 105°C.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00