ISO1050EVM ISO1050 isolated CAN transceiver evaluation module angled board image

ISO1050EVM

ISO1050 isolated CAN transceiver evaluation module

Pricing

Qty Price
+

Features for the ISO1050EVM

  • 4000-VPEAK isolation
  • Failsafe outputs
  • Low loop delay: 150 ns typical
  • 50-kV/µs typical transient immunity
  • Meets or exceeds the requirements of ISO 11898
  • Bus-fault protection of –27 V to +40 V
  • Dominant timeout function
  • UL 1577, IEC 60747-5-2 (VDE 0884, Rev.2), IEC 61010-1, IEC 60950-1 and CSA approval pending
  • 3.3-V inputs are 5-V tolerant

Description for the ISO1050EVM

This multi-functional evaluation module (EVM) is designed for the evaluation of the ISO1050 isolated CAN transceiver. Input and output connections, as well as test points for measurements, are provided to help you use this device which is the world's first CAN transceiver with integrated isolation.

Pricing

Qty Price
+