See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $49.00
 

Adjust your quantity during checkout

ISO1211EVM-ISO1211 Isolated Digital Input Receiver Evaluation Module

ISO1211EVM is an Evaluaiton Module used to evaluate the isolated industrial reciever that is capable of receiving 9V to 60V field input and provide an isolated digital output. The EVM accomodates two ISO1211 devices showcasing 2 channel functionality. The EVM features enough test points & jumper options for one to evaluate the device with minimal external components.
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00