ISO1212EVM Evaluation module for the ISO1212 dual-channel isolated digital input receiver angled board image

ISO1212EVM

Evaluation module for the ISO1212 dual-channel isolated digital input receiver

Pricing

Qty Price
+

Features for the ISO1212EVM

  • Supports IEC 61131-2 Type 1/2/3 characteristics PLC standards
  • Upto 5-Mbps data rate
  • Does not need field-side supply

Description for the ISO1212EVM

The ISO1212EVM is an evaluaton module (EVM) to evaluate the ISO1212 isolated industrial receiver that can receive a 9-V to 60-V field input and provide an isolated digital output. The EVM accommodates 4 dual-channel ISO1212 devices showcasing 8-channel functionality. The EVM features enough test points and jumper options for you to evaluate the device with minimal external components.

Pricing

Qty Price
+