Features for the ISO1212EVM
- Supports IEC 61131-2 Type 1/2/3 characteristics PLC standards
- Upto 5-Mbps data rate
- Does not need field-side supply
Description for the ISO1212EVM
The ISO1212EVM is an evaluaton module (EVM) to evaluate the ISO1212 isolated industrial receiver that can receive a 9-V to 60-V field input and provide an isolated digital output. The EVM accommodates 4 dual-channel ISO1212 devices showcasing 8-channel functionality. The EVM features enough test points and jumper options for you to evaluate the device with minimal external components.