See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

DVA | 8

Temp:

S (-25 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

ISO124U/1K


High-Precision Isolation Amplifier

TI Store Price:

 
 
Qty.Price
1 - 9 $ 16.32
10 - 24 $ 15.17
25 - 99 $ 14.64
100 - 249 $ 12.79
250 - 499 $ 12.17
500 - 749 $ 11.20
750 - 999 $ 9.97
1000 - 9999 $ 9.97

Adjust your quantity during checkout

Texas Instruments ISO124U/1K

The ISO124 is a precision isolation amplifier incorporating a novel duty cycle modulation-demodulation technique. The signal is transmitted digitally across a 2-pF differential capacitive barrier. With digital modulation, the barrier characteristics do not affect signal integrity, thus resulting in excellent reliability and good high-frequency transient immunity across the barrier. Both barrier capacitors are imbedded in the plastic body of the package.

The ISO124 is easy to use. No external components are required for operation. The key specifications are 0.010% maximum nonlinearity, 50-kHz signal bandwidth, and 200-µV/°C VOS drift. A power supply range of ±4.5 V to ±18 V and quiescent currents of ±5 mA on VS1 and ±5.5 mA on VS2 make the ISO124 device ideal for a wide range of applications.

The ISO124 is available in SOIC-16 and SOIC-28 plastic surface-mount packages.

View datasheet
View product folder
Order SummaryEdit >
ADS1118IDGST (1)$0.00
LMP90100MHE/NOPB (1)$0.00
MSP430FR5739IDAR (1)$0.00
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00