Features for the ISO485EVM
- 4000-VPEAK Isolation, 560-Vpeak VIORM
- UL 1577, IEC 60747-5-2 (VDE 0884, Rev 2
- Bus-Pin ESD Protection
– 16 kV HBM Between Bus Pins and GND2
– 6 kV HBM Between Bus Pins and GND1
- 1/8 Unit Load – Up to 256 Nodes on a Bus
- Meets or Exceeds TIA/EIA RS-485 requirements
- Signaling Rates up to 20 Mbps
- Thermal Shutdown Protection
- Low Bus Capacitance – 16 pF (Typ)
- 50 kV/µs Typical Transient Immunity
- Fail-safe Receiver for Bus Open, Short, Idle
- 3.3-V Inputs are 5-V Tolerant
Description for the ISO485EVM
The ISO485 evaluation module (EVM) supports the parametric evaluation of RS-485 digital isolators. The EVM will be delivered with an ISO3082DW factory installed on the board. This EVM is intended to be used with the ISO15, ISO35 (SLOS580) and ISO3080, ISO3082, ISO3086 or ISO3088 (SLOS581). If another device is desired, please order samples from www.ti.com. If you do not have the capability to remove and install devices, and would like to have another device factory installed, please contact Technical Support at the link on this page. Note that this EVM is not intended for electromagnetic compatibility (EMC) tests.