See datasheet for actual packaging/pinout drawings


ISO5500 Evaluation Module

TI Store Price:

Unit price: $49.00

Adjust your quantity during checkout

Texas Instruments ISO5500EVM

The ISO5500EVM can be used to evaluate device parameters while acting as a guide for board layout. The board allows the user to evaluate device performance using a simulated (10 nF) IGBT load installed on the board, or to install an IGBT or MOSFET (TO-247 package)onto the board and drive it with the ISO5500.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00