Features for the ISO5852SEVM
Reinforced isolated IGBT gate driver with 2.5-A source and 5-A sink currents. The short propagation time assures accurate control of the output stage.
The input side operates from a single 2.25-V to 5.5-V supply. he output side allows for a supply range from minimum 15-V to maximum 30-V
2-A Miller clamp, Output Short-Circuit Clamp, Fault Alarm upon Desaturation, Input and Output Under Voltage Lock-Out with Ready Pin Indication
Split Outputs, Active Output Pull-down and Default Low Outputs condition. Upon a DESAT detect the gate driver with Low Supply or Floating Inputs. CMOS compatible Inputs
This evaluation module is tested for the device functionality and its user's guide is available to allow designer to evaluate their design
Description for the ISO5852SEVM
This evaluation module, featuring ISO5852S reinforced isolated gate driver device, allows designers to evaluate device AC and DC performance with a pre-populated 1-nF load or with a user-installed IGBT in either of the standard TO-247 or TO-220 packages.