See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

DBQ | 16

Temp:

M (-55 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

ISO7142CCDBQR


4242-Vpk Small Footprint and Low-Power 2/2 Quad Channel Digital Isolator with Noise Filter

TI Store Price:

 
 
Qty.Price
1 - 9 $ 4.03
10 - 24 $ 3.63
25 - 99 $ 3.38
100 - 249 $ 2.96
250 - 499 $ 2.78
500 - 749 $ 2.36
750 - 999 $ 1.99
1000 - 9999 $ 1.90

Adjust your quantity during checkout

Texas Instruments ISO7142CCDBQR

ISO7142CC provides galvanic isolation up to 2500-VRMS for 1 minute per UL and 4242-VPK per VDE. ISO7142CC is a quad-channel isolator with two forward and two reverse-direction channels. This device is capable of maximum data rate of 50 Mbps with 5-V supplies and 40 Mbps with 3.3-V or 2.7-V supplies. ISO7142CC has integrated filters on the inputs to support noise-prone applications.

Each isolation channel has a logic input and output buffer separated by a silicon dioxide (SiO2) insulation barrier. Used in conjunction with isolated power supplies, this device prevents noise currents on a data bus or other circuits from entering the local ground and interfering with or damaging sensitive circuitry. This device has TTL input thresholds and can operate from 2.7-V, 3.3-V, and 5-V supplies.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00