See datasheet for actual packaging/pinout drawings

Package | PIN:

DBQ | 16

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 5.04
10 - 24 $ 4.54
25 - 99 $ 4.22
100 - 249 $ 3.70
250 - 499 $ 3.47
500 - 749 $ 2.95
750 - 999 $ 2.49
1000 - 9999 $ 2.38
  View datasheet for ISO7142CCQDBQRQ1 View product folder for ISO7142CCQDBQRQ1

Adjust your quantity during checkout

ISO7142CCQDBQRQ1-Automotive, Small Footprint, Low Power, Quad-Channel 2/2 Digital Isolator

The ISO7142CC-Q1 device provides galvanic isolation up to 2500 VRMS for 1 minute per UL 1577 and 4242-VPK per VDE V 0884-10. The
ISO7142CC-Q1 is a quad-channel isolator with two forward and two reverse-direction channels. This device is capable of maximum data rate of 50 Mbps with 5-V supplies and 40 Mbps with 3.3-V or 2.7-V supplies. The ISO7142CC-Q1 device has integrated filters on the inputs to support noise-prone applications.

Each isolation channel has a logic input and output buffer separated by a silicon dioxide (SiO2) insulation barrier. Used in conjunction with isolated power supplies, this device prevents noise currents on a data bus or other circuits from entering the local ground and interfering with or damaging sensitive circuitry. This device has TTL input thresholds and can operate from 2.7-V, 3.3-V, and 5-V supplies.

For all available packages, see the orderable addendum at the end of the data sheet. View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00